text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 804 NEOP WH

Catalog No. : A804NEOPWH

Description:  VINYL END COVERS FOR A-1200 A-140

UPC: 616013028810

End Cap, Neoprene, Color White, For use with A-1200 and A-1400 Series Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to install

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Color

White

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant