text.skipToContent text.skipToNavigation

Catalog No. : A7NP

Description:  NONINS RING 22-18 No4 BH NICKEL PLT

UPC: 786210976921

Non-Insulated Ring Pressure Terminal Connector Wire Range 22-16 AWG Bolt Hole #4 Nickel Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire.

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-16 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Nickel-plated