text.skipToContent text.skipToNavigation

Catalog No. : A7MT-150-4NE45M

Description:  BOLTED TEE CABLE TO FLAT

UPC: 783786363391

Bolted Aluminum Connector, Type A7MT - Bolted Tee, Cable to Flat. 3 inch 4-Hole NEMA Flat. Cable Size AAC 250-1000, Cable Size ACSR 300-795, Cable Diameter - Min/Max .567-1.150, 6-5/8 inch X 3-1/4 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E45M is for special Pad Configuration.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac