text.skipToContent text.skipToNavigation

Alternate Catalog No. : A7MM1-150-4NNE5060M

Catalog No. : A7MM11504NNE5060M

Description:  BOLTER TERMINAL 2 CABLES TO FLAT

UPC: 783786358328

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. Cable Size AAC 600-1500, Cable Size ACSR 636-1272, Cable Diameter .891-1.412 inch, 8-1/2 X 3-5/8 inch X 7/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E5060M is for special Pad Configuration.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac