text.skipToContent text.skipToNavigation

Alternate Catalog No. : A7MM11504NN45E4560M

Catalog No. : A7MM11504NN45E456

Description:  BOLTED TERMINAL

UPC: 75114184243

Bolted Aluminum Connector, Type A7MM1-45, Bolted Terminal, Two Cables to Flat at 45 Degree, One-Cap Design. Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 3-5/8 inch X 7/8 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E4560M is for special Pad Configuration.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant