Catalog No. : A7MM1-250-4NNE50M
Description: BOLTER TERM 2 CABLE TO FLAT 50MM
UPC: 783786372096
Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. 4 INCH 4-Hole NEMA Flat. Cable Size AAC 1100-2500, Cable Size ACSR 1133-2300, Cable Diameter 1.209-1.823 inch, 8-7/8 inch X 4 inch X 7/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E50M is for special Pad Configuration.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |