text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-250-4NN45-EH

Description:  BOLT. TERM 2 CABLES TO FLAT AT 45

UPC: 783786806553

Bolted Aluminum Connector, Type A7MM1-45, Bolted Terminal, Two Cables to Flat at 45 Degree, One-Cap Design. Cable Size AAC 1100-2500, Cable Size ACSR 1133-2300, Cable Diameter 1.209-1.823 inch, 4 inch X 7/8 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac