text.skipToContent text.skipToNavigation

Catalog No. : A7MM-90-4NN

Description:  BOLTED ALUM TERMINALS

UPC: 783786823956

Bolted Aluminum Connector, Type A7MM - Bolted Terminal, Two Cables to Flat. Two-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size AAC 600-900, Cable Size ACSR 556.5-715.5, Cable Diameter - Min/Max .879-1.094, 7-1/4 inch X 3-1/2 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant