text.skipToContent text.skipToNavigation

Catalog No. : A7MM-90-4N45-EH

Description:  AL TERMINAL 2CABLES 900 AAC-4N 45

UPC: 75114419727

Aluminum Bolted Substation Terminal (90 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 600-900 AAC or 556.5 to 715.5 ACSR cable to 3 inch X 3 inch 4 hole Pad. Includes (8 each) Galvanized 1/2-13 x 3 inch Bolts, 1/2-13 Nuts and 1/2 inch Lock Washers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant