text.skipToContent text.skipToNavigation

Catalog No. : A7MM-300-6NW-SS

Description:  A7MM-300E6-6NW-SS, BOLTED AL TERM.

UPC: 783786859740

Aluminum Bolted Substation Terminal - 2 Cables to Pad - Straight - Side-formed Pad - Dual Taps, Side-by-Side, Two Caps - 230kV Maximum - 800-3000 AAC 715.5-2500 ACSR to 6X4 inch, 6-hole Pad, Stainless Steel Hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac