Catalog No. : A7MM-300-4NN90
Description: AL Terminal 2Cab-Pad 3000AAC 4NN 90
UPC: 783786707805
Aluminum Bolted Substation Terminal - 2 Cables to Pad - 90 Degree - Dual Taps, Side-by-Side, Two Caps - 230kV Maximum - 800-3000 AAC 715.5-2500 ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |