text.skipToContent text.skipToNavigation

Catalog No. : A7MM-250-4NN90

Description:  AL Terminal 2Cables 2500AAC-4NN 90

UPC: 783786707751

Aluminum Bolted Substation Terminal (90 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 1800-2500 AAC to 4 inch X 4 inch 4 hole Pad
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant