text.skipToContent text.skipToNavigation

Catalog No. : A7MM-250-4NN45

Description:  AL Conn 2X 2500AAC-4NN Pad 45 Deg

UPC: 783786957958

Bolted Aluminum Connector, Type A7MM-45 - Bolted Terminal, Two Cables to Flat at 45 Degrees. Two-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size AAC 1800-2500, Cable Size ACSR 1113-2300, Cable Diameter - Min/Max 1.548-1.823, Width 5-1/4 inch. 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant