Catalog No. : A7MM-250-4NN-EH
Description: BOLTED TERM 2 CABLES TO FLAT
UPC: 783786077793
Bolted Aluminum Connector, Type A7MM - Bolted Terminal, Two Cables to Flat. Two-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size AAC 1800-2500, Cable Diameter - Min/Max 1.548-1.823, Width 10 inch x 5-1/4 inch. 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |