text.skipToContent text.skipToNavigation

Catalog No. : A7MM-250-4N45

Description:  AL BOLTED TEE CABLE TO FLAT

UPC: 783786830367

Bolted Aluminum Connector, Type A7MM-45 - Bolted Terminal, Two Cables to Flat at 45 Degrees. Two-Cap design, 3 inch 4-Hole NEMA Flat. Cable Size AAC 1800-2500, Cable Size ACSR 1113-2300, Cable Diameter - Min/Max 1.548-1.823, Width 5-1/4 inch. 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac