Catalog No. : A7MM-250-2N45
Description: AL Terminal 2Cables-Flat 2500AAC 45
UPC: 783786707737
Aluminum Bolted Substation Terminal - 2 Cables to Flat, 2 Cap Design, Cable Size AAC 1800-2500, Cable Diameter 1.548-1.823 inch. 2 Hole NEMA Pad, 45 Degrees
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
45 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |