text.skipToContent text.skipToNavigation

Catalog No. : A7MM-160-4NNR

Description:  AL BOLTED SUBSTATION TERM STRAIGHT

UPC: 75114411493

Tin Plated Aluminum Bolted Substation Terminal (Straight - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 1250-1600 AAC 1113-1272 ACSR to 4 X 4 inch 4 hole Pad. Overall Length 8-5/8 inch. Pad 3/4 inch thick with 9/16 inch Diameter holes on 1-3/4 inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

1250 to 1600 AAC kcmil , 1113 to 1272 ACSR kcmil

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 8-5/8 in