text.skipToContent text.skipToNavigation

Catalog No. : A7MM-160-4N

Description:  ALUM BOLTED TERMINAL 4HNP

UPC: 75114192668

Bolted Aluminum Connector, Type A7MM, Bolted Terminal, Two Cables to Flat, Two-Cap Design. 3 inch 4-Hole NEMA Flat. Cable Size AAC 1250-1600, Cable Size ACSR 1113-1272, Cable Diameter 1.259-1.454 inch, 8-1/8 inch X 4-1/4 inch X 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant