Catalog No. : A7MM-125-4N90-SS
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786707645
Aluminum Bolted Substation Terminal (90 Degree - Stainless Steel Hardware) - 2 Cables to Pad - 4-250AAC 4-4/0ACSR to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |