Catalog No. : A7M-40-4NN45
Description: ALUM BOLTED TERMINAL 4HNP @ 45
UPC: 75114157155
Bolted Aluminum Connector, Type A7M-45, Bolted Terminal, Cable to Flat at 45 Degree. 4 inch, 4-Hole NEMA Flat. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741 inch, 3 inch X 9/16 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
45 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |