Catalog No. : A7M-40-4NN-SSB
Description: BOLTED TERM. CABLE-FLAT W/SSB HRWAR
UPC: 783786775125
Bolted Aluminum Connector, Type A7M, Bolted Terminal, Cable to Flat. 4 inch, 4-Hole NEMA Flat. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741 inch, 3 inch X 9/16 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SSB is for substitute with stainless steel Bolt, Lock washer and Silicon Bronze Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |