text.skipToContent text.skipToNavigation

Catalog No. : A7M-40-2N90-EH

Description:  ALUM BOLTED TERMINAL 2HNP AT 90

UPC: 75114233323

Bolted Aluminum Connector, Type A7M-90, Bolted Terminal, Cable to Flat at 90 Degree. 2-Hole NEMA Flat. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741 inch, 3 inch X 9/16 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac