Catalog No. : A7M-40-2N-EH
Description: ALUM.BOLTED TERM,1-CABLE-FLAT EHV
UPC: 783786771837
Bolted Aluminum Connector, Type A7M, Bolted Terminal, Cable to Flat. 2-Hole NEMA Flat. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741 inch, 7 inch X 3 inch X 9/16 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |