Catalog No. : A7M-300-4NN45-EH
Description: A7MM-300-4NN45-EH, BOLTED ALUM. TER
UPC: 783786859764
Bolted Aluminum Connector, Type A7M-45 - Bolted Terminal, Cable to Flat at 45 Degrees, 4 inch 4-Hole NEMA Flat. Cable Size AAC 800-3000, Cable Size ACSR 795-2500, Cable Diameter 1.030-1.996 inch, 4-1/16 inch X 1 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
45 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |