Catalog No. : A7M-300-4NN-EH
Description: AL Conn 3000 AAC-4NN Pad EH
UPC: 783786859719
Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat, 4 inch 4-Hole NEMA Flat. Cable Size AAC 800-3000, Cable Size ACSR 795-2500, Cable Diameter 1.030-1.996 inch, 9-5/16 inch X 4-1/16 inch X 1 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |