text.skipToContent text.skipToNavigation

Catalog No. : A7M-250-4N90-SS

Description:  BOLTED TERMINAL CABLE TO FLAT

UPC: 783786370412

Bolted Aluminum Connector, Type A7M-90 - Bolted Terminal, Cable to Flat at 90 Degrees, 3 Inch 4-Hole NEMA Flat. Cable Size AAC 1100-2500, Cable Size ACSR 1113-2300, Cable Diameter 1.209-1.823 inch, 4 inch X 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SS is for Substitute with Stainless Steel Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac