text.skipToContent text.skipToNavigation

Catalog No. : A7M-250-4N45

Description:  AL. BOLTED TERMINAL CABLE TO PAD

UPC: 783786830381

Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 3 X 3 Inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant