text.skipToContent text.skipToNavigation

Catalog No. : A7M-250-2N

Description:  ALUM BOLTED TERMINAL 2HNP

UPC: 75114155120

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat, Cable Size AAC 1100-2500, Cable Size ACSR 1113-2300, Cable Diameter 1.209-1.823 inch, 10-7/8 X 3-3/4 inch X 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant