Catalog No. : A7M-25-4NN
Description: ALUM BOLTED TERM CABLE TO FLAT
UPC: 783786308644
Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat, 4 inch 4-Hole NEMA Flat. Cable Size AAC #4-250, Cable Size ACSR #4-4/0, Cable Diameter .232-.575 inch, 7 inch X 3 inch X 9/16 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |