Catalog No. : A7M-25-2NB90
Description: BOLTED TERMINAL CABLE TO FLAT
UPC: 783786247066
Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 4-250AAC 4-4/0ACSR to 2 X 3 inch 2-hole Pad, 90 Degree Bend. B option is for Blank pad - No holes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |