text.skipToContent text.skipToNavigation

Catalog No. : A7M-25-2N90R-EH

Description:  BOLTED TERMINAL W GALV HARDWARE

UPC: 783786784561

Bolted Aluminum Connector, Type A7M-90 - Bolted Terminal, Cable to Flat at 90 Degrees, 2-Hole NEMA Flat. Cable Size AAC #4-250, Cable Size ACSR #4-4/0, Cable Diameter .232-.575 inch, 3 inch X 9/16 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate and EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac