text.skipToContent text.skipToNavigation

Catalog No. : A7M-150-2N-SSB

Description:  ALUM BOLTED TERMINAL CABLE TO 2HNP

UPC: 75114169240

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat. 2-Hole NEMA Flat. Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 7-5/8 X 3-5/8 inch. 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SSB is for substitute with stainless steel Bolt, Lock washer and Silicon Bronze Nut.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant