Catalog No. : A7M-100-4N15
Description: AL BOLTED SUB TERMINAL 4 HOLE PAD
UPC: 75114366694
Aluminum Bolted Substation Terminal 4-Hole Plat Pad to Single Cable. Wire Range 250-1000 AAC, 300-785 ACSR. 15 Degree Downward Angle on Pad. Pad Size 3 x 3 inch, Pad Thickness 9/16 inch. Four 1/2 inch Diameter Bolts. Overall Length 7.25 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |