Catalog No. : A71NP
Description: NON-INS RING 22-18 1/4BH NICKLPLTD
UPC: 786209868510
Non-Insulated Ring Terminal, Length .92 Inches, Width .50 Inches, Bolt Hole 1/4 Inch, Wire Range #22-#16 AWG, Copper, Nickel Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |