Catalog No. : A71FPF
Description: PLAIN FINISH TERM
UPC: 786210157160
Non-Insulated Fork Terminal, Length .75 Inches, Width .31 Inches, Bolt Hole 1/4 Inch, Wire Range #22-#16 AWG, Copper, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Fork shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Bare |
|
Stud size (imperial) |
1/4 inch |