text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 4 1/8

Catalog No. : A71641/8

Description:  CUSHIONED CLP 4-1/8 IN STL

UPC: 616013160350

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 4-1/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 degree F to -40 degree F.
  • Snap-Guard Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Width

4.57 in

Maximum Clamp Diameter

4-1/8 in

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here