text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 2 7/8

Catalog No. : A71627/8

Description:  CUSHIONED CLP 2-7/8 IN STL

UPC: 616013026250

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 2-7/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 F to -40 F.
  • Snap-Guard® Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here