text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 1 7/8SS6C

Catalog No. : A71617/8SS6C

Description:  CUSHIONED CLP 1-7/8 IN 316 STN-STL

UPC: 616013121139

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1-7/8 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1-7/8 Inches

Width

2.32 in

Maximum Clamp Diameter

1-7/8 in

Documents/Support Tools

Sales Drawing

Click here