text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 1/4 SS316

Catalog No. : A7161/4SS316

Description:  CUSHIONED CLP 1/4 IN 316 STN-STL

UPC: 616013134085

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Type 316 Stainless Steel

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Width

.62 in

Maximum Clamp Diameter

1/4 in

Documents/Support Tools

Sales Drawing

Click here