text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 1/2SS

Catalog No. : A7161/2SS

Description:  CUSHIONED CLP 1/2 IN STN-STL

UPC: 616013067932

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1/2 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 degree F to -40 degree F.
  • Snap-Guard Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Stainless Steel

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Width

.94 in

Maximum Clamp Diameter

1/2 in

Documents/Support Tools

Sales Drawing

Click here