text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 1/2EG

Catalog No. : A7161/2EG

Description:  CUSHIONED CLP 1/2 IN EG STL

UPC: 616013043455

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Assembly includes steel clamp with bolt/locknut and cushion.
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 degree F to -40 degree F.
  • Snap-Guard Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Beam clamps

Special Features

Cushioned clamp assemblies are available individually bagged

Application

Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses. It can handle temperatures from 149oC to -40oC (300oF to -40oF).

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Width

.94 in

Maximum Clamp Diameter

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here