text.skipToContent text.skipToNavigation

Catalog No. : A6MT-P-40-EH

Description:  ALUM BOLTED SUBSTATION CONN

UPC: 783786973057

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 4, Cable Size RUN ACC 1/0-400, Cable Size RUN ACSR 1/0-336, Cable Diameter Min-Max .368-.741, Dimensions 10-1/2 X 4-1/4 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac