Catalog No. : A6MT-L-25C
Description: AL Tee Conn 3in-250AAC CU BondLIner
UPC: 783786706457
Aluminum Bolted Substation Tee Connector - Pipe to Cable - Straight - 230kV Maximum - 3 inch NPS Pipe to #4-250 AAC #4-4/0 ACSR, C - Bonded Copper Liner
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |