Catalog No. : A6MT-L-250C
Description: AL Tee Conn 3in-2500AAC CU Liner
UPC: 783786706488
Aluminum Bolted Substation Tee Connector - Pipe to Cable - Straight - 230kV Maximum - 3 inch NPS Pipe to 1100-2500 AAC 1033.5 (45/7,54/7), 1113-2312 ACSR, C - Copper Liner
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |