text.skipToContent text.skipToNavigation

Catalog No. : A6MT-K-100

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706358

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 2-1/2 inch Pipe to 250-1000AAC 300-795ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant