text.skipToContent text.skipToNavigation

Catalog No. : A6MT-J-60-PE

Description:  A6MT-J-60-PE

UPC: 783786706341

Bolted Aluminum Tee Connector, For Tube to Cable, Main IPS 2 inch, 350-600 Aluminum, 4N Pad - 4-Hole, 3 X 3 inch pad. PE
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant