text.skipToContent text.skipToNavigation

Catalog No. : A6MT-J-40

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706327

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 2 inch Pipe to 1/0-400AAC 1/0-336ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant