text.skipToContent text.skipToNavigation

Catalog No. : A6MT-J-150R

Description:  TIN PLATED ALUM TEE PIPE TO CABLE

UPC: 75114166102

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 2, Cable Size RUN ACC 556-1500, Cable Size RUN ACSR 636-1272, Cable Diameter Min-Max .856-1.412, Dimensions 8-9/16 X 2-15/16 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. R is for Tin Plate.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac