text.skipToContent text.skipToNavigation

Catalog No. : A6MT-H-25-EH

Description:  BOLTED TEE PIPE TO CABLE

UPC: 783786077779

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 1-1/2, Cable Size RUN ACC #4-250, Cable Size RUN ACSR #4-4/0, Cable Diameter Min-Max .232-.575, Dimensions 7-1/16 X 2-15/16 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac