text.skipToContent text.skipToNavigation

Catalog No. : A6MT-E-100

Description:  AL Tee Conn Pipe-Cable 3/4-1000AAC

UPC: 783786706037

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 3/4 inch Pipe to 250-1000AAC 300-795ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant